JAJSD84J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | VS = 5 V | ±0.3 | ±1.6 | mV | ||
VS = 5 V, TA = –40°C to 125°C | ±2 | ||||||
dVOS/dT | Drift | VS = 5 V, TA = –40°C to 125°C | ±0.53 | µV/°C | |||
PSRR | Power-supply rejection ratio | VS = 1.8 V – 5.5 V, VCM = (V–) | ±7 | ±80 | µV/V | ||
Channel separation, DC | At DC | 100 | dB | ||||
INPUT VOLTAGE RANGE | |||||||
VCM | Common-mode voltage range | VS = 1.8 V to 5.5 V | (V–) – 0.1 | (V+) + 0.1 | V | ||
CMRR | Common-mode rejection ratio | VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V,
TA = –40°C to 125°C |
80 | 103 | dB | ||
VS = 5.5 V, VCM = –0.1 V to 5.6 V,
TA = –40°C to 125°C |
57 | 87 | |||||
VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V,
TA = –40°C to 125°C |
88 | ||||||
VS = 1.8 V, VCM = –0.1 V to 1.9 V,
TA = –40°C to 125°C |
81 | ||||||
INPUT BIAS CURRENT | |||||||
IB | Input bias current | ±0.5 | pA | ||||
IOS | Input offset current | ±0.05 | pA | ||||
NOISE | |||||||
En | Input voltage noise (peak-to-peak) | VS = 5 V, f = 0.1 Hz to 10 Hz | 4.77 | µVPP | |||
en | Input voltage noise density | VS = 5 V, f = 10 kHz | 10 | nV/√Hz | |||
VS = 5 V, f = 1 kHz | 16 | ||||||
in | Input current noise density | f = 1 kHz | 23 | fA/√Hz | |||
INPUT CAPACITANCE | |||||||
CID | Differential | 2 | pF | ||||
CIC | Common-mode | 4 | pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V,
RL = 10 kΩ |
100 | dB | |||
VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V,
RL = 10 kΩ |
104 | 130 | |||||
VS = 1.8 V, (V–) + 0.06 V < VO < (V+) – 0.06 V,
RL = 2 kΩ |
100 | ||||||
VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V,
RL = 2 kΩ |
130 | ||||||
FREQUENCY RESPONSE | |||||||
GBP | Gain bandwidth product | VS = 5 V, G = +1 | 10 | MHz | |||
φm | Phase margin | VS = 5 V, G = +1 | 55 | ° | |||
SR | Slew rate | VS = 5 V, G = +1 | 6.5 | V/µs | |||
tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = +1, CL = 100 pF | 0.5 | µs | |||
To 0.01%, VS = 5 V, 2-V step,
G = +1, CL = 100 pF |
1 | ||||||
tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.2 | µs | |||
THD + N | Total harmonic distortion + noise(1) | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1,
f = 1 kHz |
0.0008% | ||||
OUTPUT | |||||||
VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 20 | mV | |||
VS = 5.5 V, RL = 2 kΩ | 60 | ||||||
ISC | Short-circuit current | VS = 5 V | ±50 | mA | |||
ZO | Open-loop output impedance | VS = 5 V, f = 10 MHz | 100 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current per amplifier | VS = 5.5 V, IO = 0 mA | 538 | 750 | µA | ||
VS = 5.5 V, IO = 0 mA, TA = –40°C to 125°C | 800 | ||||||
SHUTDOWN | |||||||
IQSD | Quiescent current per amplifier | VS = 1.8 V to 5.5 V, all amplifiers disabled,
SHDN = Low |
0.5 | 1.5 | µA | ||
ZSHDN | Output impedance during shutdown | VS = 1.8 V to 5.5 V, amplifier disabled | 10 || 8 | GΩ || pF | |||
VSHDN_THR_HI | High level voltage shutdown threshold (amplifier enabled) | VS = 1.8 V to 5.5 V | (V–) + 0.9 V | (V–) + 1.1 V | V | ||
VSDHN_THR_LO | Low level voltage shutdown threshold (amplifier disabled) | VS = 1.8 V to 5.5 V | (V–) + 0.2 V | (V–) + 0.7 V | V | ||
tON | Amplifier enable time (shutdown)(2) | VS = 1.8 V to 5.5 V, full shutdown; G = 1,
VOUT = 0.9 × VS / 2, RL connected to V– |
10 | µs | |||
tOFF | Amplifier disable time(2) | VS = 1.8 V to 5.5 V, G = 1, VOUT = 0.1 × VS / 2,
RL connected to V– |
0.6 | µs | |||
SHDN pin input bias current (per pin) | VS = 1.8 V to 5.5 V, V+ ≥ SHDN ≥ (V+) – 0.8 V | 130 | pA | ||||
VS = 1.8 V to 5.5 V, V– ≤ SHDN ≤ V– + 0.8 V | 40 |