JAJSD84J March 2017 – September 2019 TLV9061 , TLV9062 , TLV9064
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
The TLV906x family features 10-MHz bandwidth and 6.5-V/µs slew rate with only 538 µA of supply current per channel, providing good AC-performance at very low power consumption. DC applications are well served with a very low input noise voltage of 10 nV/√Hz at 10 kHz, low input bias current, and a typical input offset voltage of 0.3 mV.