JAJSLX4 May 2021 TMAG5123
PRODUCTION DATA
For this design example, use the parameters listed in one of the 3 tables below depending on wich version of the device is used.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12V |
TMAG5123 Device | TMAG5123B |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.8 cm (±6mT) with BOP Max |
Maximum Magnet Distance to Release | 8.4 cm (±0.3mT) with BRP Min |
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12V |
TMAG5123 Device | TMAG5123C |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.33 cm (±9.5mT) with BOP Max |
Maximum Magnet Distance to Release | 3.44 cm (±3.5mT) with BRP Min |
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Vcc | 12V |
TMAG5123 Device | TMAG5123D |
Magnet | 1-cm Cube NdFeB (N45) |
Minimum Magnet Distance to Operate | 2.04 cm (±13mT) with BOP Max |
Maximum Magnet Distance to Release | 2.68 cm (±6.7mT) with BRP Min |