JAJSJS6A June 2021 – September 2021 TMAG5273
PRODUCTION DATA
In this mode the TMAG5273 continuously measures the sensor data per SENSOR_CONFIG & DEVICE_CONFIG register settings. In this mode the result registers can be accessed through the I2C lines. The time it takes for the device to go from stand-by mode to continuous measure mode is denoted by Tstart_measure.
Table 7-5 shows different device operational modes of the TMAG5273.
OPERATING MODE | DEVICE FUNCTION | ACCESS TO USER REGISTERS | RETAIN USER CONFIGURATION | COMMENT |
---|---|---|---|---|
Continuous Measure Mode | Continuously measuring x, y, z axis, or temperature data | Yes | Yes | |
Stand-by Mode | Device is ready to accept I2C commands and start active conversion | Yes | Yes | |
Wake-up and Sleep Mode | Wakes up at a certain interval to measure the x, y, z axis, or temperature data | No | Yes | 1, 5, 10, 15, 20, 30, 50, 100, 500, 1000, 2000, 5000, & 20000-ms intervals supported. |
Sleep Mode | Device retains key configuration settings, but doesn't retain the measurement data | No | Yes | Sleep mode can be utilized by a primary device to implement other power saving intervals not supported by wake-up and sleep mode. |