JAJSJS6A June 2021 – September 2021 TMAG5273
PRODUCTION DATA
The TMAG5273 offers multiple update rates to offer design flexibility to system designers. The different update rates can be selected with the CONV_AVG register bits. Table 7-4 shows different update rate settings for the TMAG5273.
OPERATING MODE | REGISTER SETTING | UPDATE RATE | COMMENT | ||
---|---|---|---|---|---|
SINGLE AXIS | TWO AXES | THREE AXES | |||
X, Y, Z Axis | CONV_AVG = 000b | 20.0-kSPS | 13.3-kSPS | 10.0-kSPS | Fastest update rate |
X, Y, Z Axis | CONV_AVG = 001b | 13.3-kSPS | 8.0-kSPS | 5.7-kSPS | |
X, Y, Z Axis | CONV_AVG = 010b | 8.0-kSPS | 4.4-kSPS | 3.1-kSPS | |
X, Y, Z Axis | CONV_AVG = 011b | 4.4-kSPS | 2.4-kSPS | 1.6-kSPS | |
X, Y, Z Axis | CONV_AVG = 100b | 2.4-kSPS | 1.2-kSPS | 0.8-kSPS | |
X, Y, Z Axis | CONV_AVG = 101b | 1.2-kSPS | 0.6-kSPS | 0.4-kSPS | Best SNR case |