JAJSJS6A June 2021 – September 2021 TMAG5273
PRODUCTION DATA
Table 7-3 shows the magnetic range selection for the TMAG5273 device. The X, Y, and Z axes range can be selected with the X_Y_RANGE and Z_RANGE register bits.
RANGE REGISTER SETTING | TMAG5273A1 | TMAG5273A2 | COMMENT | |
---|---|---|---|---|
X, Y Axis Field | X_Y_RANGE = 0b | ±40-mT | ±133-mT | |
X_Y_RANGE = 1b | ±80-mT | ±266-mT | Better SNR performance | |
Z Axis Field | Z_RANGE = 0b | ±40-mT | ±133-mT | |
Z_RANGE = 1b | ±80-mT | ±266-mT | Better SNR performance |