JAJSGR1E October 2014 – September 2021 TMP102-Q1
PRODUCTION DATA
The configuration register is a 16-bit read-write register that stores bits which control the operational modes of the temperature sensor. Read and write operations are performed on the MSB first. Table 7-10 lists the format and the power-up or reset value of the configuration register. For compatibility, the first byte corresponds to the configuration register in the TMP75 device and TMP275 device (for more information see the device data sheets, SBOS288 and SBOS363, respectively). All registers are updated byte by byte.
BYTE | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
1 | OS | R1 | R0 | F1 | F0 | POL | TM | SD |
0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 | |
2 | CR1 | CR0 | AL | EM | 0 | 0 | 0 | 0 |
1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |