JAJSME8C July 2021 – June 2022 TMP126
PRODUCTION DATA
Feature | TMP126 | TMP126N | TMP126-Q1 | TMP127-Q1 |
---|---|---|---|---|
Best accuracy (maximum) | 0.25 °C | 0.8 °C | 0.25 °C | 0.8 °C |
Packages | DCK | DCK | DBV, DCK | DBV |
Continuous and shutdown mode | ● | ● | ● | ● |
175°C operation | ● | ● | ● | |
Automotive Grade-0 | ● | ● | ||
NIST Traceable | ● | ● | ● | |
Alert pin functionality | ● | ● | ● | |
Slew rate warning | ● | ● | ● | |
CRC option | ● | ● | ● |