JAJSFZ4E March 2009 – August 2018 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28344 , TMS320C28345 , TMS320C28346
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Methods of reducing current consumption include the following:
NOTE
The TMS320C2834x devices are manufactured in a high-performance process node. Compared to the previous generation of the C28x devices, this process has more leakage current. Leakage current is significantly impacted by the operating temperature, and the increase in current with temperature is nonlinear. The total power for a given operating condition includes switching/active power plus leakage power. Low-power HALT mode power is due to the leakage current alone.
Figure 5-1 shows the typical leakage current across temperature.
Figure 5-1 Temperature Versus Leakage Current (Typical) | PERIPHERAL
MODULE |
IDD CURRENT
REDUCTION (mA) |
|---|---|
| I2C | 5 |
| eQEP | 5 |
| ePWM | 3 |
| eCAP | 1 |
| SCI | 4 |
| SPI | 4 |
| eCAN | 2 |
| McBSP | 8 |
| CPU-Timer | 1 |
| XINTF | 4(2) |
| DMA | 7 |
| FPU | 8 |