JAJSIR1B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Device supply voltage, VDDIO and VDDA | Internal BOR enabled(3) | VBOR-VDDIO(MAX) + VBOR-GB (2) | 3.3 | 3.63 | V |
Internal BOR disabled | 2.8 | 3.3 | 3.63 | ||
Device ground, VSS | 0 | V | |||
Analog ground, VSSA | 0 | V | |||
SRSUPPLY | Supply ramp rate of VDDIO, VDDA with respect to VSS.(4) | 20 | 100 | mV/us | |
tVDDIO-RAMP | VDDIO supply ramp time from 1 V to VBOR-VDDIO(MAX) |
10 | ms | ||
VIN | Digital input voltage | VSS – 0.3 | VDDIO + 0.3 | V | |
Analog input voltage | VSSA – 0.3 | VDDA + 0.3 | V | ||
VBOR-GB | VDDIO BOR guard band(5) | 0.1 | V | ||
Junction temperature, TJ | S version(1) | –40 | 125 | °C | |
Free-Air temperature, TA | Q version(1)
(AEC Q100 qualification) |
–40 | 125 | °C |