JAJSIR1B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2 | -40°C to 125°C | 9.8 (–2.0%) | 10 | 10.15 (1.5%) | MHz |
-30°C to 90°C | 9.85 (–1.5%) | 10 | 10.15 (1.5%) | MHz | ||
fINTOSC-STABILITY | Frequency stability | 30°C, Nominal VDDIO | ±0.1 | % | ||
tINT0SC-ST | Start-up and settling time | 20 | µs |