JAJSE04E January 2017 – April 2020 TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
General | ||||||
Resolution | 12 | bits | ||||
Load Regulation | –1 | 1 | mV/V | |||
Glitch Energy | 1.5 | V-ns | ||||
Voltage Output Settling Time Full-Scale | Settling to 2 LSBs after 0.3V-to-3V transition | 2 | µs | |||
Voltage Output Settling Time 1/4th Full-Scale | Settling to 2 LSBs after 0.3V-to-0.75V transition | 1.6 | µs | |||
Voltage Output Slew Rate | Slew rate from 0.3V-to-3V transition | 2.8 | 4.5 | V/µs | ||
Load Transient Settling Time(6) | 5-kΩ Load | 328 | ns | |||
1-kΩ Load | 557 | ns | ||||
Reference Input Resistance(2) | VDAC or VREFHI | 160 | 200 | 240 | kΩ | |
TPU | Power Up Time | External Reference mode | 500 | µs | ||
Internal Reference mode | 5000 | µs | ||||
DC Characteristics | ||||||
Offset | Offset Error | Midpoint | –10 | 10 | mV | |
Gain | Gain Error(3) | –2.5 | 2.5 | % of FSR | ||
DNL | Differential Non Linearity(4) | Endpoint corrected | –1 | ±0.4 | 1 | LSB |
INL | Integral Non Linearity | Endpoint corrected | –5 | ±2 | 5 | LSB |
AC Characteristics | ||||||
Output Noise | Integrated noise from 100 Hz to 100 kHz | 600 | µVrms | |||
Noise density at 10 kHz | 800 | nVrms/√Hz | ||||
SNR | Signal to Noise Ratio | 1 kHz, 200 KSPS | 64 | dB | ||
THD | Total Harmonic Distortion | 1 kHz, 200 KSPS | –64.2 | dB | ||
SFDR | Spurious Free Dynamic Range | 1 kHz, 200 KSPS | 66 | dB | ||
SINAD | Signal to Noise and Distortion Ratio | 1 kHz, 200 KSPS | 61.7 | dB | ||
PSRR | Power Supply Rejection Ratio(5) | DC | 70 | dB | ||
100 kHz | 30 | dB |
NOTE
The VDAC pin must be kept below VDDA + 0.3 V to ensure proper functional operation. If the VDAC pin exceeds this level, a blocking circuit may activate, and the internal value of VDAC may float to 0 V internally, giving improper DAC output.
NOTE
The VREFHI pin must be kept below VDDA + 0.3 V to ensure proper functional operation. If the VREFHI pin exceeds this level, a blocking circuit may activate, and the internal value of VREFHI may float to 0 V internally, giving improper ADC conversion or DAC output.