JAJSE04E January 2017 – April 2020 TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
Table 6-8 lists the Device Identification Registers. Additional information on device identification can be found in the TMS320F28004x Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status (TMX or TMS); availability of InstaSPIN-FOC™; and other device information.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
PARTIDH | 0x0005 D00A | 2 | Device part identification number | |
TMS320F280049 | 0x01FF 0500 | |||
TMS320F280049C | 0x01FF 0500 | |||
TMS320F280048 | 0x01FE 0500 | |||
TMS320F280048C | 0x01FE 0500 | |||
TMS320F280045 | 0x01FB 0500 | |||
TMS320F280041 | 0x01F7 0500 | |||
TMS320F280041C | 0x01F7 0500 | |||
TMS320F280040 | 0x01F6 0500 | |||
TMS320F280040C | 0x01F6 0500 | |||
REVID | 0x0005 D00C | 2 | Silicon revision number | |
Revision 0 | 0x0000 0000 | |||
Revision A | 0x0000 0001 | |||
Revision B | 0x0000 0002 | |||
UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This unique number can be used as a serial number in the application. This number is present only on TMS Revision B devices. |