JAJSE04E January 2017 – April 2020 TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
For applications that do not need to use all functions of the device, Table 4-10 lists acceptable conditioning for any unused pins. When multiple options are listed in Table 4-10, any option is acceptable. Pins not listed in Table 4-10 must be connected according to Section 4.
SIGNAL NAME | ACCEPTABLE PRACTICE |
---|---|
ANALOG | |
Analog input pins with DACx_OUT |
|
Analog input pins with PGAx_OUTF |
|
Analog input pins (except for DACx_OUT and PGAx_OUTF) |
|
PGAx_GND | Tie to VSSA |
VREFHIx | Tie to VDDA (applies only if ADC or DAC are not used in the application) |
VREFLOx | Tie to VSSA |
DIGITAL | |
FLT1 (Flash Test pin 1) |
|
FLT2 (Flash Test pin 2) |
|
GPIOx |
|
GPIO35/TDI | When TDI mux option is selected (default), the GPIO is in Input mode.
|
GPIO37/TDO | When TDO mux option is selected (default), the GPIO is in Output mode only during JTAG activity; otherwise, it is in a tri-state condition. The pin must be biased to avoid extra current on the input buffer.
|
TCK |
|
TMS | Pullup resistor |
VREGENZ | Tie to VDDIO if internal regulator is not used |
X1 | Tie to VSS |
X2 | No Connect |
POWER AND GROUND | |
VDD | All VDD pins must be connected per Section 4.3. |
VDDA | If a dedicated analog supply is not used, tie to VDDIO. |
VDDIO | All VDDIO pins must be connected per Section 4.3. |
VDDIO_SW | Always tie to VDDIO. |
VSS | All VSS pins must be connected to board ground. |
VSS_SW | Always tie to VSS. |
VSSA | If an analog ground is not used, tie to VSS. |