JAJSE04E January 2017 – April 2020 TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fINTOSC | Frequency, INTOSC1 and INTOSC2 | 9.7 | 10 | 10.3 | MHz | |
fINTOSC-STABILITY | Frequency stability at room temperature | 30°C, Nominal VDD | ±0.1% | |||
Frequency stability over VDD | 30°C | ±0.2% | ||||
Frequency stability | –3% | 3% | ||||
tINT0SC-ST | Start-up and settling time | 20 | µs |