JAJSG54A September 2018 – December 2018 TMUX1511
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
COFF | Source and drain off capacitance | VS = VDD / 2
VSEL= 0 V f = 1 MHz Refer to Capacitance Figure |
Switch OFF | 2.5 | 4 | pF | |
CON | Source and drain on capacitance | VS = VDD / 2
VSEL = VDD f = 1 MHz Refer to Capacitance Figure |
Switch ON | 3.3 | 6 | pF | |
QC | Charge Injection | VS = VDD / 2
RS = 0 Ω, CL = 100 pF Refer to Charge Injection Figure |
Switch ON | 2 | pC | ||
OISO | Off isolation | RL = 50 Ω
f = 100 kHz Refer to Off Isolation Figure |
Switch OFF | –90 | dB | ||
RL = 50 Ω
f = 1 MHz Refer to Off Isolation Figure |
Switch OFF | –75 | dB | ||||
XTALK | Channel to Channel crosstalk | RL = 50 Ω
f = 100 kHz Refer to Crosstalk Figure |
Switch ON | –90 | dB | ||
BW | Bandwidth | RL = 50 Ω
Refer to Bandwidth Figure |
Switch ON | 3 | GHz | ||
ILOSS | Insertion loss | RL = 50 Ω
f = 1 MHz Refer to Bandwidth Figure |
Switch ON | –0.12 | dB |