JAJSG54A September 2018 – December 2018 TMUX1511
PRODUCTION DATA.
When the TMUX1511 is powered from 1.5 V to 5.5 V, the valid signal path input/output voltage ranges from
GND to VDD x 2, with a maximum input/output voltage of 5.5 V.
Example 1: If the TMUX1511 is powered at 1.5V, the signal range is 0 V to 3 V.
Example 2: If the TMUX1511 is powered at 3V, the signal range is 0 V to 5.5 V.
Example 3: If the TMUX1511 is powered at 5.5V, the signal range is 0 V to 5.5 V.
Other voltage levels not mentioned in the examples will support Beyond Supply Operation as long as the supply voltage falls within the recommended operation conditions of 1.5 V to 5.5 V.