JAJSG54A September 2018 – December 2018 TMUX1511
PRODUCTION DATA.
For this design example, use the parameters listed in Table 2.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 3.3 V |
Input / Output signal range | 0 V to 3.3 V |
Control logic thresholds | 1.8 V compatible |