JAJSEO2B September 2017 – December 2021 TPS22917
PRODUCTION DATA
In a scenario where the device is enabled and VOUT is greater than VIN there is potential for reverse current to flow through the pass FET or the body diode. When the reverse current threshold (IRCB) is exceeded, the switch is disabled within tRCB. The Switch remains off and block reverse current as long as the reverse voltage condition exists. After VOUT has dropped below the VRCB release threshold the device turns back on with slew rate control.