JAJSEO2B September 2017 – December 2021 TPS22917
PRODUCTION DATA
Table 9-2 describes the connection of the VOUT pin depending on the state of the ON pin as well as the various QOD pin configurations.
ON | QOD CONFIGURATION | TPS22917 VOUT | TPS22917L VOUT |
---|---|---|---|
L | QOD pin connected to VOUT with RQOD | GND (via QOD + RQOD) | VIN |
L | QOD pin tied to VOUT directly | GND (via QOD) | VIN |
L | QOD pin left open | Floating | VIN |
H | QOD pin connected to VOUT with RQOD | VIN | GND (via QOD + RQOD) |
H | QOD pin tied to VOUT directly | VIN | GND (via QOD) |
H | QOD pin left open | VIN | Floating |