JAJSCO4C November 2016 – September 2020 TPS22976
PRODUCTION DATA
DEVICE | RON AT VIN = VBIAS = 5 V (TYPICAL) | QUICK OUTPUT DISCHARGE | MAXIMUM OUTPUT CURRENT |
TURN ON TIME <65µs AT VIN = 1.05V |
---|---|---|---|---|
TPS22976 | 14 mΩ | Yes | 6 A | No |
TPS22976A |
14 mΩ | Yes | 6 A |
Yes |
TPS22976N | 14 mΩ | No | 6 A | No |