JAJSCO4C November 2016 – September 2020 TPS22976
PRODUCTION DATA
VIN1 = VIN2 = VBIAS | VON1 = VON2 = 5 V | VOUT = Open |
VIN1 = VIN2 = VBIAS | VON1 = VON2 = 5 V | VOUT = Open |
VIN1 = VIN2 = VBIAS | VON1 = VON2 = 0 V | VOUT = 0 V |
VBIAS = 2.5 V | IOUT = –200 mA | VON = 5 V |
VBIAS = 2.5 V | IOUT = –200 mA | VON = 5 V |
TA = 25°C | ||
Note: | VBIAS = 5 V and 5.7 V curves have similar values, therefore only one line is visible. |
VIN = VBIAS |
VIN = VBIAS |
VIN1 = VBIAS | VON1 = 5 V | VOUT = Open |
VIN1 = VBIAS | VON1 = 5 V | VOUT = Open |
VBIAS = 5 V | VON = 0 V | VOUT = 0 V |
Note: | –40°C and 25°C curves have similar values, therefore only one line is visible. |
VBIAS = 5 V | IOUT = –200 mA | VON = 5 V |
Note: | All RON curves have similar values, therefore only one line is visible. |
VBIAS = 5 V | IOUT = –200 mA | VON = 5 V |
VIN = 2.5 V | VON = 0 V |
VIN = VBIAS |