SLVSCU8E August   2015  – November 2017

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 GND
      2. 7.3.2 VIN
      3. 7.3.3 dV/dT
      4. 7.3.4 BFET
      5. 7.3.5 EN/UVLO
      6. 7.3.6 ILIM
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Simple 2.1-A eFuse Protection for Set Top Boxes
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Step by Step Design Procedure
          2. 8.2.1.2.2 Programming the Current-Limit Threshold: RILIM Selection
          3. 8.2.1.2.3 Undervoltage Lockout Set Point
          4. 8.2.1.2.4 Setting Output Voltage Ramp Time (TdVdT)
            1. 8.2.1.2.4.1 Case 1: Start-Up without Load: Only Output Capacitance COUT Draws Current During Start-Up
            2. 8.2.1.2.4.2 Case 2: Start-Up with Load: Output Capacitance COUT and Load Draws Current During Start-Up
          5. 8.2.1.2.5 Support Component Selection—CVIN
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Controlled Power Down using TPS25927x
  9. 9 Power Supply Recommendations
    1. 9.1 Transient Protection
    2. 9.2 Output Short-Circuit Measurements
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
      2. 11.1.2 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Community Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Features

  • 4.5-V to 18-V Protection
  • Integrated 28-mΩ Pass MOSFET
  • Absolute Maximum Voltage of 20 V
  • 1-A to 5-A Adjustable ILIMIT
  • ±8% ILIMIT Accuracy at 3.7A
  • Reverse Current Blocking Support
  • Programmable OUT Slew Rate, UVLO
  • Built-in Thermal Shutdown
  • UL 2367 Recognized – File No. E339631*
    • *RILIM ≤ 130 kΩ (5 A maximum)
  • Safe During Single Point Failure Test (UL60950)
  • Small Foot Print – 10L (3 mm x 3 mm) VSON

Applications

  • HDD and SSD Drives
  • Set Top Boxes
  • Servers / AUX Supplies
  • Fan Control
  • PCI/PCIe Cards
  • Adapter Powered Devices

Description

The TPS25927x family of eFuses is a highly integrated circuit protection and power management solution in a tiny package. The devices use few external components and provide multiple protection modes. They are a robust defense against overloads, shorts circuits, excessive inrush current, and reverse current.

Current limit level can be set with a single external resistor. Applications with particular voltage ramp requirements can set dV/dT pin with a single capacitor to ensure proper output ramp rates.

Many systems, such as SSDs, must not allow holdup capacitance energy to dump back through the FET body diode onto a drooping or shorted input bus. The BFET pin is for such systems. An external NFET can be connected “Back to Back (B2B)” with the TPS25927x output and the gate driven by BFET to prevent current flow from load to source.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS259270 VSON (10) 3.00 mm × 3.00 mm
TPS259271
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Schematic

TPS259270 TPS259271 fp_schem_slvscu8.gif

Transient: Output Short Circuit

TPS259270 TPS259271 Fp_Fig_19_27_slvscu8.png