JAJSF90F October 2017 – December 2021 TPS2662
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
IN and UVLO INPUT | ||||||
UVLO_tON(dly) | UVLO Turnon Delay | UVLO ↑ (100 mV above V(UVLOR)) to V(OUT) = 100 mV, C(dVdT) = Open | 51 | µs | ||
UVLO↑ (100 mV above V(UVLOR)) to V(OUT) = 100 mV, C(dVdT) > 4.7 nF, [C(dVdT) in nF] | 51 + 27.4 x C(dVdT) | µs | ||||
UVLO_toff(dly) | UVLO Turnoff delay | UVLO↓ (100 mV below V(UVLOF)) to FLT↓ | 6.14 | µs | ||
SHUTDOWN CONTROL INPUT ( SHDN) | ||||||
tSD(dly) | SHUTDOWN exit delay | SHDN↑ to V(OUT) = 100 mV, C(dVdT) = Open | 156 | µs | ||
SHDN↑ to V(OUT) = 100 mV, C(dVdT) > 4.7 nF, [C(dVdT) in nF] | 156 + 27.4 x C(dVdT) | µs | ||||
SHUTDOWN entry delay | SHDN↓ (below SHUTF) to FLT↓ | 6.83 | µs | |||
OVER VOLTAGE PROTECTION INPUT (OVP) | ||||||
tOVP(dly) | OVP Exit delay | OVP↓ (20 mV below V(OVPF)) to V(OUT) = 100 mV, TPS26620/21/24/25 Only | 77 | µs | ||
OVP Disable delay | OVP↑ (20mV above V(OVPR)) to FLT↓ , TPS26620/21/24/25 Only | 4.84 | µs | |||
CURRENT LIMIT | ||||||
tCL(dly) | Maximum duration in current limit | I(ILIM) < I(OUT) < I(FAST-TRIP), V(IN) – V(OUT) < 2.6 V | 512 | ms | ||
tFAST-TRIP(dly) | Fast-Trip Comparator Delay | I(OUT) > I(FAST-TRIP), V(IN) – V(OUT) = 2 V | 1.5 | µs | ||
I(OUT) > I(FAST-TRIP), 4.5 V < V(IN) ≤ 6 V, V(IN) – V(OUT) ≥ 2.6 V | 1.4 | µs | ||||
I(OUT) > I(FAST-TRIP), 6 V < V(IN) ≤ 57 V, V(IN) – V(OUT) ≥ 2.6 V | 220 | ns | ||||
REVERSE PROTECTION COMPARATOR | ||||||
tREV(dly) | Reverse Protection Comparator Delay | (V(IN) – V(OUT)) ↓ (10 mV overdrive below V(REVTH)) to internal FET turn OFF | 15 | µs | ||
(V(IN) – V(OUT)) ↓ (1 V overdrive below V(REVTH)) to internal FET turn OFF | 3.71 | |||||
(V(IN) – V(OUT)) ≤ – 2.6 V to internal FET turn OFF | 0.31 | |||||
(V(IN) – V(OUT)) ↓ (150 mV overdrive below V(REVTH)) to FLT↓ | 45 | |||||
tFWD(dly) | (V(IN) – V(OUT)) ↑ (100 mV overdrive above V(FWDTH)) to FLT↑ | 63 | ||||
THERMAL SHUTDOWN | ||||||
Retry Delay in TSD | 512 | ms | ||||
OUTPUT RAMP CONTROL (dVdT) | ||||||
tdVdT | Output Ramp Time | SHDN ↑ to V(OUT) = 23.9 V, with C(dVdT) = 22 nF | 11 | ms | ||
SHDN ↑ to V(OUT) = 23.9 V, with C(dVdT) = open | 0.664 | |||||
FAULT FLAG ( FLT) | ||||||
tPGOODF | PGOOD Delay | Falling edge | 875 | µs | ||
tPGOODR | Rising edge, C(dVdT) = Open | 1.4 | ms | |||
Rising edge, C(dVdT) > 4.7 nF, [C(dVdT) in nF] | 750 + 573 x C(dVdT) | µs |