JAJSGA2F September 2018 – June 2021 TPS2663
PRODUCTION DATA
Table 10-1 shows the Design Requirements for TPS2663x.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
V(IN) | Typical input voltage | 24 V |
V(UV) | Undervoltage lockout set point | 18 V |
V(OV) | Overvoltage cutoff set point | 33 V |
I(LIM) | Overload Current limit | 2 A |
I(INRUSH) | Inrush Current limit | 500 mA |
P(OUT) | Output Load | 15 W (DC-DC) with 15 V VINminDC-DC |
T(FAIL_TR) | Power Interruption time | 10 msec |
P(Surge) | IEC61000-4-5 Surge test level | ± 500 V, 2 Ω generator impedance |