SLVS227F
August 1999 – December 2020
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device Comparison
6
Pin Configuration and Functions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings for TPS3123
7.3
Recommended Operating Conditions
7.4
Dissipation Rating Table
7.5
Electrical Characteristics
7.6
Timing Requirements
7.7
Switching Characteristics
7.8
Timing Diagrams
7.9
Typical Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Manual Reset ( MR)
8.3.2
Active-High or Active-Low Output
8.3.3
Push-Pull or Open-Drain Output
8.3.4
Watchdog Timer (WDI)
8.4
Device Functional Modes
9
Device and Documentation Support
パッケージ・オプション
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
メカニカル・データ(パッケージ|ピン)
DBV|5
サーマルパッド・メカニカル・データ
発注情報
slvs227f_oa
slvs227f_pm
7.4
Dissipation Rating Table
PACKAGE
T
A
≤ +25°C
POWER RATING
DERATING FACTOR
ABOVE T
A
= +25°C
T
A
= +70°C
POWER RATING
T
A
= +85°C
POWER RATING
DBV
437 mW
3.5 mW/°C
280 mW
227 mW