JAJS536I October 2002 – December 2016 TPS61040 , TPS61041
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DDC, DBV NO. |
DRV NO. | ||
EN | 4 | 3 | I | This is the enable pin of the device. Pulling this pin to ground forces the device into shutdown mode reducing the supply current to less than 1 μA. This pin should not be left floating and needs to be terminated. |
FB | 3 | 4 | I | This is the feedback pin of the device. Connect this pin to the external voltage divider to program the desired output voltage. |
GND | 2 | 1 | – | Ground |
NC | – | 5 | – | No connection |
SW | 1 | 6 | I | Connect the inductor and the Schottky diode to this pin. This is the switch pin and is connected to the drain of the internal power MOSFET. |
VIN | 5 | 2 | I | Supply voltage pin |