JAJSL03C January 2021 – December 2021 TPS61094
PRODUCTION DATA
VIN = 3 V, VOUT = 3.6 V | IOUT = 500 mA | |
VIN = 3 V, VOUT = 3.6 V | IOUT = 1 mA | |
VIN = 3 V | VOUT = 3.6 V | 10-Ω resistance load | |
VIN = 3 V | VOUT = 3.6 V |
IOUT = 10 mA to 400 mA with 20-μs slew rate |
VIN = 3 V | VOUT = 3.6 V |
IOUT = 0-A to 500-mA Sweep |
VIN = 3 V | VOUT = 3.6 V |
10-Ω resistance load |
VIN = 3 V, VOUT = 3.6 V | IOUT = 50 mA | |
VIN = 3 V | VOUT = 3.6 V | Open load |
VIN = 3 V | VOUT = 3.6 V | 10-Ω resistance load | |
VOUT = 3.6 V | IOUT = 500 mA |
VIN = 2.5 V to 3.5 V with 20-μs slew rate |
VOUT = 3.6 V | 10-Ω resistance load |
VIN = 2.0-V to 3.5-V Sweep |
VIN = 3 V | VOUT = 3.6 V |
10-Ω resistance load |