JAJSEY0F December 2017 – June 2022 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
Table 9-1 shows the list of components for the application circuit and the characteristic application curves
Reference | Description | Value | Size [L × W × T] | Manufacturer(1) |
---|---|---|---|---|
TPS62801 / 2 | Step down converter | 1.05 mm × 0.70 mm × 0.4 mm maximum | Texas Instruments | |
CIN | Ceramic capacitor, GRM155R60J475ME47D | 4.7 µF | 0402 (1 mm × 0.5 mm × 0.6 mm maximum) | Murata |
COUT | Ceramic capacitor, GRM155R60J106ME15D | 10 µF | 0402 (1 mm × 0.5 mm × 0.65 mm maximum) | Murata |
L | Inductor DFE18SANR47MG0L | 0.47 µH | 0603 (1.6 mm × 0.8 mm × 1.0 mm maximum) | Murata |