JAJSHZ6B December 2008 – September 2019 TPS737-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input supply voltage | –0.3 | 6 | V | |
Enable voltage | –0.3 | 6 | V | |
Output voltage | –0.3 | 5.5 | V | |
Input voltage | NR or FB pin | –0.3 | 6 | V |
Peak output current | Internally limited | |||
Output short-circuit duration | Indefinite | |||
Junction temperature range, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |