JAJSFH9J March 2010 – March 2020 TPS7A60-Q1 , TPS7A61-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Unregulated inputs(2) | VIN, ENABLE | –0.3 | 45 | V |
| Regulated output | VOUT | –0.3 | 7 | V |
| Open-drain reset output | nRST | –0.3 | 7 | V |
| Output to charge an external capacitor | RDELAY | –0.3 | 7 | V |
| Operating ambient temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |