SBVS190E March 2012 – December 2015 TPS7A7300
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | RGW | ||
50mV, 100mV, 200mV, 400mV, 800mV, 1.6V | 5, 6, 7, 9, 10, 11 |
I | Output voltage setting pins. These pins must be connected to ground or left floating. Connecting these pins to ground increases the output voltage by the value of the pin name; multiple pins can be simultaneously connected to GND to select the desired output voltage. Leave these pins floating (open) when not in use. See the User-Configurable Output Voltage section for more details. |
EN | 14 | I | Enable pin. Driving this pin to logic high enables the device; driving the pin to logic low disables the device. See the Enable section for more details. |
FB | 3 | I | Output voltage feedback pin. Connected to the error amplifier. See the User-Configurable Output Voltage and Traditional Adjustable Configuration sections for more details. TI highly recommends connecting a 220-pF ceramic capacitor from FB pin to OUT. |
GND | 8, 18 | — | Ground pin. |
IN | 15, 16, 17 | I | Unregulated supply voltage pin. TI recommends connecting an input capacitor to this pin. See Input Capacitor Requirements for more details. |
NC | 12 | — | Not internally connected. The NC pin is not connected to any electrical node. TI strongly recommends connecting this pin and the thermal pad to a large-area ground plane. See the Power Dissipation section for more details. |
OUT | 1, 19, 20 | O | Regulated output pin. A 4.7-μF or larger capacitance is required for stability. See Output Capacitor Requirements for more details. |
PG | 4 | O | Active-high power good pin. An open-drain output that indicates when the output voltage reaches 90% of the target. See Power Good for more details. |
SNS | 2 | I | Output voltage sense input pin. See the User-Configurable Output Voltage and Traditional Adjustable Configuration sections for more details. |
SS | 13 | — | Soft-start pin. Leaving this pin open provides soft start of the default setting. Connecting an external capacitor between this pin and the ground enables the soft-start function by forming an RC-delay circuit in combination with the integrated resistance on the silicon. See the Soft-Start section for more details. |
Thermal Pad | — | TI strongly recommends connecting the thermal pad to a large-area ground plane. If available, connect an electrically-floating, dedicated thermal plane to the thermal pad as well. |