JAJSJC6A December 2021 – June 2022 TPS92623-Q1
PRODUCTION DATA
The TPS92623-Q1 is designed to operate from an automobile electrical power system within the range specified in Power Supply. The V(SUPPLY) input must be protected from reverse voltage and voltage dump condition over 40 V. The impedance of the input supply rail must be low enough that the input current transient does not cause drop below LED string required forward voltage. If the input supply is connected with long wires, additional bulk capacitance can be required in addition to normal input capacitor.