JAJSJC6A December 2021 – June 2022 TPS92623-Q1
PRODUCTION DATA
The TPS92623-Q1 device provides advanced diagnostics and fault-protection features for automotive exterior lighting systems. The device is able to detect and protect fault from LED-string short-to-GND, LED-string open-circuit and junction over-temperature scenarios. The device also supports a one-fails–all-fail fault bus design that can flexibly fit different regulatory requirements.