JAJSI64C November 2019 – September 2021 TPSM53604
PRODUCTION DATA
A resistor divider connected to the FB pin (pin 9) sets the output voltage of the TPSM53604. The output voltage adjustment range is from 1 V to 7 V. Figure 7-1 shows the feedback resistor connections for setting the output voltage. The recommended value of RFBT is 10 kΩ. Use Equation 1 to calculate the value for RFBB. Table 7-1 lists the standard resistor values for several output voltages. The minimum required output capacitance for each output voltage is also included in Table 7-1. The capacitance values listed represent the effective capacitance, taking into account the effects of DC bias and temperature variation.
VOUT (V) | RFBB (kΩ)(1) | COUT(MIN) (µF) (EFFECTIVE) | VOUT (V) | RFBB (kΩ)(1) | COUT(MIN) (µF) (EFFECTIVE) | |
---|---|---|---|---|---|---|
1.0 | open | 150 | 3.0 | 4.99 | 57 | |
1.1 | 100 | 143 | 3.3 | 4.32 | 52 | |
1.2 | 49.9 | 132 | 4.0 | 3.32 | 43 | |
1.3 | 33.2 | 123 | 4.5 | 2.87 | 39 | |
1.4 | 24.9 | 115 | 5.0 | 2.49 | 35 | |
1.5 | 20.0 | 107 | 5.5 | 2.21 | 32 | |
1.8 | 12.4 | 91 | 6.0 | 2.00 | 30 | |
2.0 | 10.0 | 82 | 6.5 | 1.82 | 28 | |
2.5 | 6.65 | 67 | 7.0 | 1.65 | 26 |