6.3 Recommended Operating Conditions
See (1).
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage |
2.3 |
3.6 |
V |
VIH |
High-level control input voltage |
VCC = 2.3 V to 2.7 V |
0.46 × VCC |
VCC |
V |
VCC = 2.7 V to 3.6 V |
VIL |
Low-level control input voltage |
VCC = 2.3 V to 2.7 V |
0 |
0.25 × VCC |
V |
VCC = 2.7 V to 3.6 V |
VI/O |
Data input/output voltage |
0 |
5.5 |
V |
TA |
Operating free-air temperature |
–40 |
85 |
°C |
(1) All unused control inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, literature number SCBA004.