JAJSFZ8C FEBRUARY 2005 – August 2018 TS5A3167
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | SYMBOL | TEST CONDITIONS | TA | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
Analog Switch | |||||||||
Peak ON resistance | rpeak | 0 ≤ VNC ≤ VCC,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 3 V | 1.3 | 1.6 | Ω | |
Full | 1.8 | ||||||||
ON-state resistance | ron | VNC = 2 V,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 3 V | 1.1 | 1.5 | Ω | |
Full | 1.7 | ||||||||
ON-state resistance
flatness |
ron(flat) | 0 ≤ VNC ≤ VCC,
ICOM = –100 mA, |
Switch ON,
See Figure 13 |
25°C | 3 V | 0.3 | Ω | ||
VNC = 2 V, 0.8 V,
ICOM = –100 mA, |
25°C | 0.15 | 0.25 | ||||||
Full | 0.25 | ||||||||
NC
OFF leakage current |
INC(OFF) | VNC = 1 V,
VCOM = 3 V, or VNC = 3 V, VCOM = 1 V, |
Switch OFF,
See Figure 14 |
25°C | 3.6 V | –5 | 0.5 | 5 | nA |
Full | –50 | 50 | |||||||
INC(PWROFF) | VNC = 0 to 3.6 V,
VCOM = 3.6 V to 0, |
25°C | 0 V | –5 | 0.1 | 5 | µA | ||
Full | –25 | 25 | |||||||
COM
OFF leakage current |
ICOM(OFF) | VCOM = 1 V,
VNC = 3 V, or VCOM = 3 V, VNC = 1 V, |
Switch OFF,
See Figure 14 |
25°C | 3.6 V | –5 | 0.5 | 5 | nA |
Full | –50 | 50 | |||||||
ICOM(PWROFF) | VCOM = 3.6 V to 0,
VNC = 0 to 3.6 V, |
25°C | 0 V | –5 | 0.1 | 5 | µA | ||
Full | –25 | 25 | |||||||
NC
ON leakage current |
INC(ON) | VNC = 1 V,
VCOM = Open, or VNC = 3 V, VCOM = Open, |
Switch ON,
See Figure 15 |
25°C | 3.6 V | –2 | 0.3 | 2 | nA |
Full | –20 | 20 | |||||||
COM
ON leakage current |
ICOM(ON) | VCOM = 1 V,
VNC = Open, or VCOM = 3 V, VNC = Open, |
Switch ON,
See Figure 15 |
25°C | 3.6 V | –2 | 0.3 | 2 | nA |
Full | –20 | 20 | |||||||
Digital Control Inputs (IN) | |||||||||
Input logic high | VIH | Full | 2 | 5.5 | V | ||||
Input logic low | VIL | Full | 0 | 0.8 | V | ||||
Input leakage current | IIH, IIL | VI = 5.5 V or 0 | 25°C | 3.6 V | –2 | 0.3 | 2 | nA | |
Full | –20 | 20 |