JAJSFZ8C FEBRUARY 2005 – August 2018 TS5A3167
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
When power is not supplied to the VCC pin, VCC = 0 , the signal paths NC and COM are high impedance. This is specificed in the electrical characterisitics table under the COM and NC OFF leakage current when VCC = 0. Because the device is high impedance when it is not powered, you may connect other signals to the signal chain without interference of the TS5A3167.