JAJSLG0B April 2021 – March 2023 TSER953
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7 | RESERVED | R/W | 0x0 | Reserved. |
6:4 | CLKIN_DIV | R/W | 0x0 | CLKIN clock divide ratio to generate internal reference. 3'b000 : CLKIN Div by 1 3'b001 : CLKIN Div by 2 3'b010 : CLKIN Div by 4 3'b011 : CLKIN Div by 8 3'b100 - 3'b111 : RESERVED |
3 | OSCCLK_SEL | R/W | 0x0 | Internally generated OSC clock reference when operating with
Non-Synchronous internal clock or external system clock not
detected. 0: 24.2 MHz to 25.5 MHz, set for 2 Gbps line rate 1: 48.4 MHz to 51 MHz, set for 4 Gbps line rate |
2:0 | RESERVED | R/W | 0x3 | Reserved. |