JAJSMY4 September 2021 UCC14240-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
PD | Power dissipation | (VDD – VEE) = 25 V, IVDD = 1500 mW, (COM – VEE) = 5 V; IRLIM = 375 mW |
540 | mW |
PDP | Power dissipation by driver side (primary) | 120 | mW | |
PDS | Power dissipation by rectifier side (secondary) | 100 | mW | |
PDT | Power dissipation by transformer |
320 |
mW |