• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
CLR External clearance(1) Shortest pin-to-pin distance through air > 8 mm
CPG External creepage(1) Shortest pin-to-pin distance across the package surface > 8 mm
DTI Distance through insulation Minimum internal gap (internal clearance) of the double insulation (2 × 8.5 µm) >17 µm
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112 > 600 V
Material group According to IEC 60664-1 I
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 600 VRMS I-IV
Rated mains voltage ≤ 1000 VRMS I-III
DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01(2)
VIORM Maximum repetitive peak isolation voltage AC voltage (bipolar) 1414 VPK
VIOWM Maximum working isolation voltage AC voltage (sine wave); time dependent dielectric breakdown (TDDB), test (See ) 1000 VRMS
DC voltage 1414 VDC
VIOTM Maximum transient isolation voltage VTEST = VIOTM, t = 60 s (qualification)
VTEST = 1.2 × VIOTM, t = 1 s (100% production)
8000 VPK
VIOSM Maximum surge isolation voltage(3) Test method per IEC 62368-1, 1.2/50 µs waveform,
VTEST = 1.6 × VIOSM = 12800 VPK (qualification)
8000 VPK
qpd Apparent charge(4) Method a, After I/O safety test subgroup 2/3.
Vini = VIOTM, tini = 60 s;

Vpd(m) = 1.2 X VIORM = 1697 VPK, tm = 10 s

<5 pC
Method a, After environmental tests subgroup 1.
Vini = VIOTM, tini = 60 s;

Vpd(m) = 1.6 X VIORM = 2262 VPK, tm = 10 s

<5

Method b1; At routine test (100% production) and preconditioning (type test)

Vini = 1.2 × VIOTM; tini = 1 s;

Vpd(m) = 1.875 * VIORM = 2651 VPK , tm = 1 s



<5
CIO Barrier capacitance, input to output(5) VIO = 0.4 sin (2πft), f =1 MHz 1.2 pF
RIO Isolation resistance, input to output(5) VIO = 500 V at TA = 25°C > 1012 Ω
VIO = 500 V at 100°C ≤ TA ≤ 125°C > 1011
VIO = 500 V at TS =150°C > 109
Pollution degree 2
Climatic category 40/125/21
UL 1577
VISO Withstand isolation voltage VTEST = VISO = 5700 VRMS, t = 60 sec. (qualification),

VTEST = 1.2 × VISO = 6840VRMS, t = 1 sec (100% production)

5700 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications..
This coupler is suitable for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air or oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-pin device.