• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Switching Characteristics

VVCCI = 3.3 V or 5.5 V, 0.1-µF capacitor from VCCI to GND, VVDDA = VVDDB = 12 V, 1-µF capacitor from VDDA and VDDB to VSSA and VSSB, load capacitance COUT = 0 pF, TA = –40°C to +125°C unless otherwise noted(1).
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tRISE UCC21540 Output rise time, see Figure 26 CVDD = 10 µF, COUT = 1.8 nF,
VVDDA, VVDDB = 12 V, f = 1 kHz
5 16 ns
UCC21541 Output rise time, see Figure 26 8 20
tFALL UCC21540 Output fall time, see Figure 26 CVDD = 10 µF, COUT = 1.8 nF ,
VVDDA, VVDDB = 12 V, f = 1 kHz
6 12 ns
UCC21541 Output fall time, see Figure 26 9 15
tPWmin Minimum input pulse width that passes to output,
see Figure 23 and Figure 24
Output does not change the state if input signal less than tPWmin 10 20 ns
tPDHL Propagation delay at falling edge, see Figure 25 INx high threshold, VINH, to 10% of the output 28 40 ns
tPDLH Propagation delay at rising edge, see Figure 25 INx low threshold, VINL, to 90% of the output 28 40 ns
tPWD UCC21540 Pulse width distortion |tPDLHA – tPDHLA|, |tPDLHB– tPDHLB|
see Figure 25
5.5 ns
UCC21541 Pulse width distortion 6.5 ns
tDM Propagation delays matching,
|tPDLHA – tPDLHB|, |tPDHLA – tPDHLB|, see Figure 25
f = 250kHz 5 ns
tVCCI+ to OUT VCCI Power-up Delay Time: UVLO Rise to OUTA, OUTB,
See Figure 29
INA or INB tied to VCCI 40 59 µs
tVDD+ to OUT VDDA, VDDB Power-up Delay Time: UVLO Rise to OUTA, OUTB
See Figure 30
INA or INB tied to VCCI 23 35
|CMH| High-level common-mode transient immunity (See CMTI Testing) Slew rate of GND vs. VSSA/B, INA and INB both are tied to VCCI; VCM=1000 V; 100 V/ns
|CML| Low-level common-mode transient immunity (See CMTI Testing) Slew rate of GND vs. VSSA/B, INA and INB both are tied to GND; VCM=1000 V; 100
Parameters with only a typical value are provided for reference only, and do not constitute part of TI's published device specifications for purposes of TI's product warranty.