• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Typical Characteristics

VDDA = VDDB = 12 V, VCCI = 3.3 V or 5.0 V, DT pin tied to VCCI, TA = 25°C, CL = 0 pF unless otherwise noted.
UCC21540 UCC21541 D003_SLUSCK0.gif
No Load INA = INB = GND
Figure 3. VCCI Quiescent Current
UCC21540 UCC21541 D021_SLUSCK0.gif
Both ChA and ChB are switching at 50% duty cycle
Figure 5. VCCI Operating Current vs. Frequency
UCC21540 UCC21541 D025_SLUSCK0.gif
No Load At 50% duty cycle
Figure 7. VDD Per Channel Operating Current - IVDDA/B
UCC21540 UCC21541 D005_SLUSCK0.gif
Figure 9. VCCI UVLO Threshold Voltage
UCC21540 UCC21541 D007_SLUSCK0.gif
Figure 11. VDD UVLO Threshold Voltage
UCC21540 UCC21541 D009_SLUSCK0.gif
Figure 13. INA/INB/DIS High and Low Threshold Voltage
UCC21540 UCC21541 D014_SLUSCK0.gif
Figure 15. Propagation Delay, Rising and Falling Edge
UCC21540 UCC21541 D016_SLUSCK0.gif
tPDLH – tPDHL
Figure 17. Pulse Width Distortion
UCC21540 UCC21541 D023_SLUSCK0.gif
Figure 19. OUTPUT Active Pulldown Voltage
UCC21540 UCC21541 D024_SLUSCK6_125.gif
Figure 21. Dead Time Temperature Drift
UCC21540 UCC21541 D019_SLUSCK0.gif
Both ChA and ChB are switching at 50% duty cycle
Figure 4. VCCI Operating Current - IVCCI
UCC21540 UCC21541 D004_SLUSCK0.gif
INA = INB = GND No Load
Figure 6. VDD Per Channel Quiescent Current (IVDDA, IVDDB)
UCC21540 UCC21541 D022_SLUSCK0.gif
INA and INB both switching No Load with 50% duty cycle
Figure 8. Per Channel Operating Current (IVDDA/B) vs. Frequency
UCC21540 UCC21541 D006_SLUSCK0.gif
Figure 10. VCCI UVLO Threshold Hysteresis Voltage
UCC21540 UCC21541 D008_SLUSCK0.gif
Figure 12. VDD UVLO Threshold Hysteresis Voltage
UCC21540 UCC21541 D010_SLUSCK0.gif
Figure 14. INA/INB/DIS High and Low Threshold Hysteresis
UCC21540 UCC21541 D015_SLUSCK0.gif
Figure 16. Propagation Delay Matching, Rising and Falling Edge
UCC21540 UCC21541 D018_SLUSCK0.gif
Figure 18. DISABLE Response Time
UCC21540 UCC21541 D024_SLUSCK0.gif
Figure 20. Minimum Pulse that Changes Output
UCC21540 UCC21541 D025_SLUSCX6_125.gif
Figure 22. Dead Time Matching