• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

VDD, VCCI, and Under Voltage Lock Out (UVLO)

The UCC2154x has an internal under voltage lock out (UVLO) protection feature on each supply voltage between the VDD and VSS pins for both outputs. When the VDD bias voltage is lower than VVDD_ON at device start-up or lower than VVDD_OFF after start-up, the VDD UVLO feature holds the channel output low, regardless of the status of the input pins.

When the output stages of the driver are in an unbiased or UVLO condition, the driver outputs are held low by an active clamp circuit that limits the voltage rise on the driver outputs (illustrated in Figure 32). In this condition, the upper PMOS is resistively held off by RHi-Z while the lower NMOS gate is tied to the driver output through RCLAMP. In this configuration, the output is effectively clamped to the threshold voltage of the lower NMOS device, typically around 1.75V, regardless of whether bias power is available.

UCC21540 UCC21541 fig31_luscj9.gifFigure 32. Simplified Representation of Active Pull Down Feature

The VDD UVLO protection has a hysteresis feature (VVDD_HYS). This hysteresis prevents chatter when there is ground noise from the power supply. This also allows the device to accept small drops in bias voltage, which commonly occurs when the device starts switching and operating current consumption increases suddenly.

The inputs of the UCC2154x also has an internal under voltage lock out (UVLO) protection feature. The inputs cannot affect the outputs unless the supply voltage VCCI exceeds VVCCI_ON on start-up. The outputs are held low and cannot respond to inputs when the supply voltage VCCI drops below VVCCI_OFF after start-up. Like the UVLO for VDD, there is hystersis (VVCCI_HYS) to ensure stable operation.

Table 1. VCCI UVLO Feature Logic(1)

CONDITION INPUTS OUTPUTS
INA INB OUTA OUTB
VCCI-GND < VVCCI_ON during device start up H L L L
VCCI-GND < VVCCI_ON during device start up L H L L
VCCI-GND < VVCCI_ON during device start up H H L L
VCCI-GND < VVCCI_ON during device start up L L L L
VCCI-GND < VVCCI_OFF after device start up H L L L
VCCI-GND < VVCCI_OFF after device start up L H L L
VCCI-GND < VVCCI_OFF after device start up H H L L
VCCI-GND < VVCCI_OFF after device start up L L L L
VDDx > VDD_ON.

Table 2. VDD UVLO Feature Logic(1)

CONDITION INPUTS OUTPUTS
INA INB OUTA OUTB
VDD-VSS < VVDD_ON during device start up H L L L
VDD-VSS < VVDD_ON during device start up L H L L
VDD-VSS < VVDD_ON during device start up H H L L
VDD-VSS < VVDD_ON during device start up L L L L
VDD-VSS < VVDD_OFF after device start up H L L L
VDD-VSS < VVDD_OFF after device start up L H L L
VDD-VSS < VVDD_OFF after device start up H H L L
VDD-VSS < VVDD_OFF after device start up L L L L
VCCI > VCCI_ON.