• DWK|14
  • DW|16
サーマルパッド・メカニカル・データ
発注情報

Input and Output Logic Table

Assume VCCI, VDDA, VDDB are powered up (see VDD, VCCI, and Under Voltage Lock Out (UVLO) for more information on UVLO operation modes). Table 3 shows the operation with INA, INB and DIS and the corresponding output state.

Table 3. INPUT/OUTPUT Logic Table(1)(2)

INPUTS DIS OUTPUTS NOTE
INA INB OUTA OUTB
L L L L L If the dead time function is used, output transitions occur after the dead time expires. See Programmable Dead Time (DT) Pin.
L H L L H
H L L H L
H H L L L DT is programmed with RDT.
H H L H H DT pin pulled high to VCCI.
Left Open Left Open L L L
X X H L L Bypass using a ≥1-nF low ESR/ESL capacitor close to DIS pin when connecting to a micro-controller with distance.
"X" means L, H or left open.
For improved noise immunity, TI recommends connecting INA, INB, and DIS to GND, and DT to VCCI, when these pins are not used.