Power Ratings

VALUE UNIT
PD Power dissipation VCCI = 5.5 V, VDDA/B = 12 V, INA/B = 3.3 V, 5.1 MHz 50% duty cycle square wave 1.0-nF load 1775 mW
PDI Power dissipation by transmitter side 15 mW
PDA, PDB Power dissipation by each driver side 880 mW