Design Requirements

Table 4 lists reference design parameters for the example application: UCC2154x driving 650-V MOSFETs in a high side-low side configuration.

Table 4. UCC2154x Design Requirements

PARAMETER VALUE UNITS
Power transistor 650-V, 150-mΩ RDS_ON with 12-V VGS -
VCC 5.0 V
VDD 12 V
Input signal amplitude 3.3 V
Switching frequency (fs) 100 kHz
Dead Time 200 ns
DC link voltage 400 V