SLUSAQ3G November 2011 – April 2015 UCC27523 , UCC27524 , UCC27525 , UCC27526
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ENA | I | Enable input for Channel A: ENA biased LOW Disables Channel A output regardless of INA state, ENA biased HIGH or floating Enables Channel A output, ENA allowed to float hence the pin-to-pin compatibility with UCC2732X N/C pin. |
2 | INA | I | Input to Channel A: Inverting Input in UCC27523, Non-Inverting Input in UCC27524, Inverting Input in UCC27525, OUTA held LOW if INA is unbiased or floating. |
3 | GND | - | Ground: All signals referenced to this pin. |
4 | INB | I | Input to Channel B: Inverting Input in UCC27523, Non-Inverting Input in UCC27524, Non-Inverting Input in UCC27525, OUTB held LOW if INB is unbiased or floating. |
5 | OUTB | O | Output of Channel B |
6 | VDD | I | Bias supply input |
7 | OUTA | O | Output of Channel A |
8 | ENB | I | Enable input for Channel B: ENB biased LOW Disables Channel B output regardless of INB state, ENB biased HIGH or floating Enables Channel B output, ENB allowed to float hence the pin-to-pin compatibility with UCC2732X N/C pin. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | INA– | I | Inverting Input to Channel A: When Channel A is used in Non-Inverting configuration, connect INA– to GND in order to Enable Channel A output, OUTA held LOW if INA– is unbiased or floating. |
2 | INB– | I | Inverting Input to Channel B: When Channel B is used in Non-Inverting configuration, connect INB– to GND in order to Enable Channel B output, OUTB held LOW if INB– is unbiased or floating. |
3 | GND | - | Ground: All signals referenced to this pin. |
4 | OUTB | I | Output of Channel B |
5 | VDD | O | Bias Supply Input |
6 | OUTA | I | Output of Channel A |
7 | INB+ | O | Non-Inverting Input to Channel B: When Channel B is used in Inverting configuration, connect INB+ to VDD in order to Enable Channel B output, OUTB held LOW if INB+ is unbiased or floating. |
8 | INA+ | I | Non-Inverting Input to Channel A: When Channel A is used in Inverting configuration, connect INA+ to VDD in order to Enable Channel A output, OUTA held LOW if INA+ is unbiased or floating. |