SLVSCC1B November 2013 – September 2015 UCC27524A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 20 | V |
OUTA, OUTB voltage | DC | –0.3 | VDD + 0.3 | V |
Repetitive pulse < 200 ns(3) | –2 | VDD + 0.3 | V | |
Output continuous source/sink current | IOUT_DC | 0.3 | A | |
Output pulsed source/sink current (0.5 µs) | IOUT_pulsed | 5 | A | |
INA, INB, ENA, ENB voltage(2) | –5 | 20 | V | |
Operating virtual junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage, VDD | 4.5 | 12 | 18 | V |
Operating junction temperature | –40 | 140 | °C | |
Input voltage, INA, INB | –2 | 18 | V | |
Enable voltage, ENA and ENB | –2 | 18 | V |
THERMAL METRIC(1) | UCC27524A-Q1 | UCC27524A-Q1 | UNIT | |
---|---|---|---|---|
SOIC (D) | HVSSOP (DGN) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 130.9 | 71.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 80 | 65.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 71.4 | 7.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 21.9 | 7.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 70.9 | 31.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | 19.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BIAS CURRENTS | ||||||
IDD(off) | Startup current, (based on UCC27524 Input configuration) |
VDD = 3.4 V, INA = VDD, INB = VDD | 55 | 110 | 175 | μA |
VDD = 3.4 V, INA = GND, INB = GND | 25 | 75 | 145 | |||
UNDER VOLTAGE LOCKOUT (UVLO) | ||||||
VON | Supply start threshold | TJ = 25 °C | 3.91 | 4.2 | 4.5 | V |
TJ = –40 °C to 140 °C | 3.7 | 4.2 | 4.65 | |||
VOFF | Minimum operating voltage after supply start | 3.4 | 3.9 | 4.4 | V | |
VDD_H | Supply voltage hysteresis | 0.2 | 0.3 | 0.5 | V | |
INPUTS (INA, INB, INA+, INA–, INB+, INB–), UCC27524A-Q1 (D, DGN) | ||||||
VIN_H | Input signal high threshold | Output high for non-inverting input pins Output low for inverting input pins |
1.9 | 2.1 | 2.3 | V |
VIN_L | Input signal low threshold | Output low for non-inverting input pins Output high for inverting input pins |
1 | 1.2 | 1.4 | V |
VIN_HYS | Input hysteresis | 0.7 | 0.9 | 1.1 | V | |
OUTPUTS (OUTA, OUTB) | ||||||
ISNK/SRC | Sink/source peak current(1) | CLOAD = 0.22 µF, FSW = 1 kHz | ±5 | A | ||
VDD-VOH | High output voltage | IOUT = –10 mA | 0.075 | V | ||
VOL | Low output voltage | IOUT = 10 mA | 0.01 | V | ||
ROH | Output pullup resistance(2) | IOUT = –10 mA | 2.5 | 5 | 7.5 | Ω |
ROL | Output pulldown resistance | IOUT = 10 mA | 0.15 | 0.5 | 1 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Rise time(1) | CLOAD = 1.8 nF | 7 | 18 | ns | |
tF | Fall time(1) | CLOAD = 1.8 nF | 6 | 10 | ns | |
tM | Delay matching between 2 channels | INA = INB, OUTA and OUTB at 50% transition point | 1 | 4 | ns | |
tPW | Minimum input pulse width that changes the output state | 15 | 25 | ns | ||
tD1, tD2 | Input to output propagation delay(1) | CLOAD = 1.8 nF, 5-V input pulse | 6 | 13 | 23 | ns |
tD3, tD4 | EN to output propagation delay(1) | CLOAD = 1.8 nF, 5-V enable pulse | 6 | 13 | 23 | ns |