JAJSN98E May 2020 – February 2024 UCC5350-Q1
PRODUCTION DATA
The short-circuit clamping function is used to clamp voltages at the driver output and pull the active Miller clamp pins slightly higher than the VCC2 voltage during short-circuit conditions. The short-circuit clamping function helps protect the IGBT or MOSFET gate from overvoltage breakdown or degradation. The short-circuit clamping function is implemented by adding a diode connection between the dedicated pins and the VCC2 pin inside the driver. The internal diodes can conduct up to 500-mA current for a duration of 10 µs and a continuous current of 20 mA. Use external Schottky diodes to improve current conduction capability as needed.